Article
Give homeowners a new level of heating comfort
With energy prices soaring, many homeowners are seeking more efficient solutions. Grundfos' Digital NEXT range offers the circulator pump with the highest energy rating currently on the market. Delivering maximum comfort, these pumps are ready for the future, whatever it may bring!
Watch video to learn more
The most efficient pump on the market
Today, more than ever before, there is a spotlight on energy efficiency and pricing. And an inefficient circulator is not the place to waste energy.
With the Grundfos Digital NEXT range, you get pumps with the highest energy rating on the market. The UPse and digital ALPHA provide cost-efficient operations, so say goodbye to high electricity bills.
With optimized circulator energy, the UPSe and new ALPHA are so efficient that homeowners can save $45 per year by replacing a non-ECM pump with an ECM pump, while achieving the same performance.
From there, a further 25% electricity can be saved by commissioning the ALPHA pump correctly instead of relying on the standard pump speed III setting.
With connectivity capabilities, a new world of options opens. The new ALPHA is a platform for the future. By becoming a truly integrated part of the heating system, the ALPHA continuously optimizes every aspect of performance, learning from the system and offering firmware updates through an on-site smartphone to maintain and update the pump at all times. That way, you can deliver maximum comfort and energy savings to homeowners.
Step into the future with the right pump
ALPHA
The new ALPHA is a connected and fully digital pump that offers troubleshooting. Commission automatically with a pump made for both existing and future domestic heating systems – ensuring you are prepared for whatever comes next.
UPSe
Demand for more energy-efficient, sustainable heating systems is on the rise. An inefficient circulator is not the place to waste energy. Powered by electronically commutated motors (ECM) technology, the UPSe pump features dry-run protection, improved wiring for easier installation with a toolless power connector, and automatic self-venting – making it the most efficient pump on the market.
Explore all the features of the digital ALPHA
The ALPHA pump unlocks a world of new opportunities for data-driven insights for easier troubleshooting. Discover, analyze, and respond in real-time with an intelligent pump designed for the modern era. With smarter, more detailed data, you can be ready for whatever comes next.
Be ready for whatever comes next
Sign up for our newsletter to stay up-to-date on Digital NEXT news and announcements. We’ll keep you in the loop of all our digital developments so you can be ready for what comes next.