News
Grundfos provide powerful solutions
01-Feb-2019
Take, for example, our five WRAS approved shower pumps models. These compact pumps are easy to install and will deliver a pressure range between 1.5 bar to 6 bar. Additionally, whether you require a single a twin impellor, brass or composite design, universal head or positive head operation, Grundfos have all the answers for you.
Then there is the award-winning Grundfos SCALA2 that combines pump, motor, tank, sensor, drive and non-return valve in one neat package, this makes it the perfect solution to water pressure issues. It automatically adjusts its performance to meet both inlet pressure and water consumption demands and provides the perfect pressure for up to 8 water outlets – even with multiple taps and showers running at the same time.