Case
Achieving annual savings of €225,000
FIND OUT HOW GRUNDFOS iSOLUTIONS DELIVERED SIGNIFICANT ENERGY SAVINGS AND SYSTEM OPTIMISATIONS FOR A LEADING ENGINE AND TURBINE MANUFACTURER
UK aerospace group Rolls-Royce Inchinnan turned to the deep application knowledge of Grundfos when it needed an Energy Check of its cooling systems. With Grundfos iSOLUTIONS and our unique partnership approach, the manufacturer has secured a number of significant savings.
SOLUTION & OUTCOME
The new solution for Rolls-Royce Inchinnan is based on E-pumps, CRE 32-7 pumps with pressure sensors, and a small break tank. The new control mode is constant pressure, while pumps automatically stop when they’re not needed.
EASY OPERATION
Grundfos iSOLUTIONS ensures pump operations always match system loads, resulting in maximum efficiency and minimum energy use. Our controls and integrated frequency converters ensure increased system intelligence, flexibility, and the lowest life-cycle costs.
FULL CONTROL
Uncontrolled pumps have a huge influence on how efficiently other individual components in a unit cooling circulation system work. And they exert a major influence on overall system performance. That’s why Grundfos iSOLUTIONS and E-pumps were chosen in this critical process.
MAXIMISED RELIABILITY
To guarantee performance, Grundfos performed a full system audit and provided a written commitment on expected future system performance before the retrofit. This has resulted in maximum reliability for the entire cooling system.
NEW SYSTEM
- All existing pump replaced by x19 Grundfos CRE 32-7 with integrated pressure
sensors + small pressure tanks - Control mode:
Constant pressure, with a pressure setpoint to respond to system needs - 12,6
bar discharge pressure instead of 16 bar - Operating mode:
VFD operating mode controlled by a digital signal from the pressure sensor,
with a start/stop input signal from a PLC and output relays for run and faults. - Load profile:
Constant pressure operation at reference duty point of 30m3/h @ 126 mH2O
EXISTING SYSTEM
- 19 Grundfos CR 32-10
- Control mode:
Fixed speed - Operation mode:
Uncontrolled, all pumps running at full speed (100%) - Measured P1:
22.65kW per pump