Article
Design and build the most accurate and reliable industrial chiller unit
Extracting heat from a liquid is a critical process that requires extreme accuracy and reliability. You need to be in complete control of both working time and temperature.
A key difference-making factor that can help extend the lifetime of a system is to include components that allow the fan not to run constantly. This can be done with a pump that has a variable frequency drive integrated into an MGE motor. The pump, a crucial component that provides the system intelligence, makes it possible to determine when it’s necessary to move the water. That means the right pump solution can help increase accuracy and reliability, provide complete control of operations and offer an extended lifetime.
By integrating an E-pump into your system, you can reduce your footprint, manufacturing costs and material inputs as these are lower than pump solutions with external frequency converters. And the best thing is that you don’t have to worry about working conditions changing since the built-in security protection helps maintain temperature, liquid type, pump and motor without any external input.
Grundfos variable frequency drives can also do more than simply control speed. They can be used to perform logic tasks and other processes that typically require a controller or PLC – processes that ultimately help you simplify your system setup.
Explore our intelligent pumps with MGE motors
Download the brochure to dive into the technical details and learn more about our intelligent pumps with MGE motors.
Top 5 benefits of our state-of-the-art technology for chiller units
With state-of-the-art technology, Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way – and take advantage of 5 benefits tailored to chiller units.
Click on each benefit below to learn more about the value we can add to your business.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.