- Grundfos
- Solutions
- Industries
- Industrial Manufacturing OEMs
- Cooling Towers
Heat dissipation and transferring are key processes in industrial and manufacturing processes. Grundfos supplies a range of efficient, reliable pumps and systems to design the cooling tower you need.
Build your cooling tower system tailored to your exact needs
Manufacturing or designing cooling towers comes with many challenges. Whether you need to keep a stable performance or ensure optimal quality water, pumps are critical to achieving a safe, reliable system performance.
But we can't forget that your customers have to meet high climate and water ambitions. And this is our commitment to you and your customers: to help you achieve the most optimised system in terms of design and building.
Top 6 benefits ensuring optimised performance and effective control of temperature in cooling towers
Grundfos with its state-of-the-art technology can help future-proof your business while reducing complexity across the value chain with technical expertise and dedicated support every step of the way.
Click on each of the benefits below to find out more about the values we want to add to your business.
Reference cases
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
How intelligent pumps contribute to reducing carbon emissions towards net zero
We have prepared a whitepaper showing why our sustainability approach is attractive for companies as a part of their business model. Significant energy savings, improved reliability and better system performance are just a few advantages mentioned that contribute towards reducing carbon emissions. Find out how you too can achieve this.
Our recommended selection for cooling towers
CRE & CME - the obvious choice for reliability, economy and dedicated solutions
- Proven quality serving delicate cooling applications for 5 decades
- Reduced life cycle cost and CO2 emission by adapting to the actual demand in application
- Highest possible efficiency on pump and motor
- Solutions for coolants, including high-viscosity and low temperatures
- Control algorithms for delta-temp, delta-pressure included
- All relevant sensors can be pre-fitted with CRE & CMEs
NBE and NKE - optimised for lifecycle cost and temperature control use
- Grundfos close-coupled (NBE) and long-coupled (NKE) end-suction pumps are our solutions for high flow and low pressure applications
- Available in cast iron or stainless steel (316/1.4401 + Duplex)
- Reduced life cycle cost and reduced CO2 emission by adapting to the actual demand in application
- Optimised for temperature control, with control algorithms for delta-temp, delta-pressure included
CUE - high reliability while reducing energy consumption with dedicated algorithms
- High reliability, as the CUE automatically protects the pump from running outside the pump's operating range
- Automatic protection against stress and overload
- Automatic adaptation to changes in the system for stable processes
- Reduced life cycle cost and CO2 emission by adapting to the actual demand in application.
- Our new dedicated AEO VT algorithm saves additionally 5-15% energy in applications with stable flow rates
- Control of the cooling tower fan, removing the need for a PLC
Control MPC - minimun energy consumption and cut energy costs straight out of the box
- Class leading multi pump controller that not only set the standard for efficiency but also ease of setup.
- Energy savings - by always ensuring the most optimal number of pumps are running based on power, simple setup
- Self learning system that works on all pump types: Sequences of operation done for you
- Easy SCADA integration provides systems insights, not only on alarms but also performance of the system.
Our speed-regulated E-pumps, digitally enabled solutions and optimisation services are at the heart of these plans. Available for almost all processes found in industry, these solutions make it possible for you to:
- Get immediate savings – on average 37%2 with an E-pump compared with a standard pump – from lower energy consumption and optimised processes
- Achieve emissions reduction without compromising reliability – an essential requirement in many factory processes
- Benefit with a partner who helps developing energy-efficient solutions for the future
- Strengthen your business with solutions that support your sustainability agenda
Full package of offerings for key industrial applications
The Industry Portfolio Catalogue provides a complete country-specific overview of the equipment and services available for each of our 22 key industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Do you want to know how we have helped our customers before?
Find inspiration here by reading some of our most successful projects where we have helped OEM & system builder manufacturers to improve their cooling towers designs and offer their customers more reliable and energetically optimised equipments.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Become an expert in Cooling applications in just few clicks
Save time in your daily work by improving your skills, your know-how and your buisness with the online training platform Grundfos Ecademy. Click on a course related to industrial cooling to start your training now.
Enhance your knowledge
Inspire yourself to get reduced energy consumption and unsurpassed reliability for your customers when desining and building your cooling towers. Read out experts manuals and guides where you can find innovative approaches and state of the art technologies than can help you stay competitive, future-proof your business and differenciate yourself from competitors
Let E-pumps improve your pumping system efficiency
Read the Grundfos whitepaper about how electronically controlled E-pumps help you save energy, cut carbon emissions and improve pumping systems in your industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Looking for ways to increase your benefits?
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Thank you for your request! We will get back to you as soon as possible.
Keep an eye on your inbox, a confirmation email is coming your way!
Click the link in the email to complete the subscription process and you’ll start receiving all the most relevant news and updates from Grundfos. If you don’t complete the sign-up process, you won’t be able to receive our newsletter.
If you’re already subscribed, you will not receive the confirmation email.
Kind regards
Grundfos