Article
Low-NPSH solutions for installations with difficult suction conditions
Cavitation can be a common problem at high feed water flow because of insufficient inlet pressure to the feed pump. So, how do you design a system that guarantees trouble-free operations and avoids the risk of cavitation?
You can use our CRE pumps with a low-NPSH (Net Positive Suction Head) impeller. This impeller reduces the NPSH to ensure trouble-free operation—even at high flow. Low NPSH is also an effective way to prevent cavitation, which is ideal in situations where your customers have to deal with high temperatures and challenging inlet conditions. Finally, low-NPSH pumps allow for more compact systems by reducing excess pressure and eliminating the need for additional tanks.
To further optimise protection, we have created a “Flow limit” function in our electronic pumps. This makes it possible to limit the maximum flow of the pump and avoid experiencing cavitation problems.
If pressure sensors are installed on the inlet side of the pump, a “limit exceeded” function can be used to either stop the pump, reduce capacity or warn the operator that cavitation is likely to happen.
Top 6 benefits of our state-of-the-art technology for optimising boiler feed systems
With state-of-the-art technology, Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way – and take advantage of 6 benefits tailored to boiler feed applications. Click on each benefit below to learn more about the value we can offer you and your customers.
Looking for ways to increase your benefits?
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Proven today +
Ready for tomorrow
Explore how Grundfos can be your trusted partner for your OEM and System builder business.