6 questions Intermediate

ECADEMY test

43 - The MAGNA1 Model C circulator pump

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Intermediate

How do you connect the pump with Grundfos GO Remote?

Question 2 of 6 Intermediate

What is the maximum pressure level that MAGNA1 Model C can provide?

Question 3 of 6 Intermediate

What is the lowest liquid temperature a MAGNA1 can handle?

Question 5 of 6 Intermediate

What do you call a feature where one pump acts as a redundant backup to the other?

Question 6 of 6 Intermediate

What is the EEI level of a MAGNA1 Model C single pump?

Question 6 of 6 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 43 - The MAGNA1 Model C circulator pump

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 43 - The MAGNA1 Model C circulator pump test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: How do you connect the pump with Grundfos GO Remote?
A: Via an infra-red connection
Correct
Q: What is the maximum pressure level that MAGNA1 Model C can provide?
A: 16 bar
Correct
Q: What is the lowest liquid temperature a MAGNA1 can handle?
A: -10c°
Correct
Q: Which control function is MAGNA1 factory-set to?
A: Intermediate proportional pressure function
Correct
Q: What do you call a feature where one pump acts as a redundant backup to the other?
A: Duty/standby mode
Correct
Q: What is the EEI level of a MAGNA1 Model C single pump?
A: ­­Less than or equal to 0.20