4 questions Advanced

ECADEMY test

33 - An Introduction to Digital Dosing

This course test contains 4 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 4 of 4 Advanced

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 33 - An Introduction to Digital Dosing

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 33 - An Introduction to Digital Dosing test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: How does digital dosing make stroke length modification redundant?
A: Due to the internal stroke speed control either implemented in the digital dosing pump or stepper motor, ensuring that dosing runs at a smooth, continuous rate.
Correct
Q: How does the FCM module reduced chemical consumption?
A: By automatically stabilising the pump’s performance if temperature or flow is unstable
Correct
Q: How does the FCM module allow for the detection of any flow deviations in the system?
A: By sending out an alarm if pressure built-up when the flow is blocked and reacting to other failures, such as cavitation or pipe burst and switching off the system if detecting serious failures
Correct
Q: How does digital dosing ensure a significant reduction in the waste of chemicals?
A: The delivered accuracy is very high, allowing you to monitor the required dosing almost to perfection.