6 questions Basic

ECADEMY test

6 - Groundbreaking vertical In-line pump (TPE3)

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Basic

The TPE3’s flow limit function eliminates the need for what?

Question 2 of 6 Basic

This pump should be the preferred choice in almost all cases

Question 5 of 6 Basic

A traditional chilled water system is often constructed with primary and secondary loops with constant flow in the primary loop. Which alternative construction does Grundfos recommend?

Question 6 of 6 Basic

How many external pressure sensors are needed in the pipe system when three TPE3s are installed?

Question 6 of 6 Basic

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 6 - Groundbreaking vertical In-line pump (TPE3)

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 6 - Groundbreaking vertical In-line pump (TPE3) test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: The TPE3’s flow limit function eliminates the need for what?
A: Pump throttling valve
Correct
Q: This pump should be the preferred choice in almost all cases
A: TPE3
Correct
Q: The TPE2 features an advanced set-point influence function. What does this do?
A: The advanced set-point influence function makes it possible to define a parameter that decide how the performance of the pump should change
Correct
Q: The TPE2 features a limit-exceeded function. What does this do?
A: The limit-exceed function allows to influence pump operation, when for example a given pressure or temperature limit is exceeded.
Correct
Q: A traditional chilled water system is often constructed with primary and secondary loops with constant flow in the primary loop. Which alternative construction does Grundfos recommend?
A: We recommend a system with only a primary loop and variable flow
Correct
Q: How many external pressure sensors are needed in the pipe system when three TPE3s are installed?
A: 0