APLICAÇÕES DE ULTRAFILTRAGEM FIÁVEIS E EFICIENTES

<
>

APLICAÇÕES DE ULTRAFILTRAGEM FIÁVEIS E EFICIENTES

Uma descrição mais detalhada de como a Grundfos pode contribuir para uma aplicação de ultrafiltragem fiável e eficiente.

Reliable and efficient ultrafiltration applications

In many water treatment applications, the removal of particles is the center part in order to provide clean water to the afterwards usage. An ultrafiltration plant removes effective particles down to a size of 0,01 μm, such as bacteria, suspended solids, etc. The pressure range in which an ultrafiltration is running lasts from 1 - 10 bar. The size of ultrafiltration plants can vary from small-scaled systems, e.g. water supply in remote areas with only a few consumers, up to big industrial parks with the use as process water and water supply for thousands of people.