How to guide

How do you integrate MIXIT into your automation system?

A Building Management System (BMS) or Building Automation System (BAS) lets you control, monitor and optimise systems in your building - including HVAC, lighting, power, firefighting, security, etc.  The CONNECT upgrade gives you the possibility to easily connect your MIXIT to a BMS/BAS through the built-in fieldbus for both BACnet and Modbus.

Benefits of adding MIXIT to your BMS

MIXIT is simple to integrate, due to built-in connectivity and the integrated temperature controller which requires only one connection for the entire system. You gain access to a lots of useful data that gives you even more system intelligence.

Benefits:

- Fast and easy to integrate with one connection.
- No sub-controllers needed, as MIXIT is an intelligent temperature controller.
- Energy optimisation made easy thanks to 100+ data points
- Built-in fall-back functionality prevents downtime

Grundfos EICA - the smart selection tool for EICA technicians

The Grundfos EICA tool gives EICA technicians extensive and relevant information on pump integration into SCADA & BMS systems through data communication.

Do you want more documentation about MIXIT?

Download our ModBus and BACnet documentation and guide for integrating MIXIT into an automation system.

BACnet IP documentation for MIXIT

This functional profile assumes that the reader is familiar with the startup and programming of BACnet devices. The reader is required to have basic knowledge of BACnet protocol and technical specifications. It is also assumed that an existing BACnet IP network is present.

BACnet MS/TP documentation for MIXIT

This functional profile assumes that the reader is familiar with the startup and programming of BACnet devices. The reader is required to have basic knowledge of BACnet protocol and technical specifications. It is also assumed that an existing BACnet MS/TP network is present.

Modbus RTU documentation for MIXIT

This functional profile assumes that the reader is familiar with the commissioning and programming of Modbus devices. The reader is required to have basic knowledge of Modbus protocol and technical specifications. It is also assumed that an existing Modbus RTU network is present.

ModBUS TCP documentation for MIXIT

This functional profile assumes that the reader is familiar with the commissioning and programming of Modbus devices. The reader is required to have basic knowledge of Modbus protocol and technical specifications. It is also assumed that an existing Modbus TCP network is present.

MIXIT integration guide

This document describes how to integrate MIXIT into an automation system via either the Modbus or the BACnet fieldbus protocols

MIXIT integration FAQ

This document answers frequently asked questions about how to integrate MIXIT into an automation system.

Want more information about MIXIT?

Do you have further questions about MIXIT or want help developing a MIXIT application? Just fill out the form and one of our experts will get back to you shortly.

How can we help you?

Whether you’re looking to buy a product or simply seeking advice from a Grundfos expert, we are more than happy to help you get the most out of your pump solution! Feel free to get in touch if you need support.