Article

An all-in-one intelligent pump solution with integrated sensors & controls

Grundfos offers various speed-controlled pumps that are referred to as ‘E-pumps’ – and they’re all equipped with Grundfos MGE motors with an integrated frequency converter. By integrating these e-pumps into your system, you can reduce your foortprint, manufacturing costs and material inputs as they  are lower than pump solutions with external frequency converters.

Additionally, Grundfos variable frequency drives (VFD) can do more than control speed. You can perform logic tasks and processes that usually require a controller or PLC, functions that allow you to simplify the system.

With MGE motors, you also get additional features and advantages. If no E-pump is available for a specific application, you can usually operate the three-phase industrial motors offered by Grundfos via intelligent pumps. In such an event, you should refer to the technical information in the operating instructions and datasheet. 

Download the brochure to dive into the technical details and learn more about the MGE pump.

Top 4 benefits of our state-of-the-art technology for optimising physical water treatment

With state-of-the-art technology, Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way – and take advantage of 4 benefits tailored to physical water treatment.

Click on each benefit below to learn more about the value we can add to your business.

Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimize your operations and system building.