Juhend

Install & Commission your MIXIT System

Installation and commissioning are greatly simplified thanks to the way we’ve been able to reduce the MIXIT solution to two components. Additionally, we’ve created a user-friendly setup and operation. Mixing loops can be positioned both horizontally and vertically, and when installing the control unit, a total of eight different arrangements are possible due to the versions with either left or right port for the return connection.

Whether you’re a Contractor, Facility Manager or an Installer, 50% faster installation and commissioning is sure to make a difference. Suitable for heating or cooling, small or large scale, there’s a MIXIT for every job. Check out the video to find out more.

How did we make it easier?

MIXIT has a simple and intuitive display that makes it easy to commission directly on the actual unit. However, commissioning the MIXIT is most convenient using the configuration wizard in the Grundfos GO Remote App.

With all components coming from just one supplier, commissioning and integration have never been easier. With The Grundfos GO Remote app you are guided through the simple commissioning process, that will make you complete the job at half the time.

Where do I get Grundfos GO Remote?

GrundfosGO Remote makes it easy to remotely, ensure easy and reliable installing, commissioning and maintenance, and save time on reporting. It's an app you download to your smart phone or tablet, so either search your app store or click the link below.

Want more information about MIXIT?

Do you have further questions about MIXIT or want help developing a MIXIT application? Just fill out the form and one of our experts will get back to you shortly.

Kuidas saame teid aidata?

Kui soovite osta toodet või küsida lihtsalt nõu Grundfosi eksperdilt, oleme siin ja aitame hea meelega, et saaksite oma pumbalahendusest võtta maksimumi! Võtke julgelt ühendust, kui vajate abi.