Case

Industrial Cooling: Reducing energy costs by 70%

- Optimal performance
- 30 % Reduced OPEX
- 70 % Operational savings

Discover how a Grundfos plant in Hungary optimised its cooling systems, reduced operating costs and enabled problem-free performance with Grundfos iSOLUTIONS.

When Grundfos production in Hungary needed an integrated and intelligent pump solution for an industrial cooling application, there was only one answer – Grundfos iSOLUTIONS. The application has now seen its energy consumption drop by 70% compared to a traditional constant-speed installation without variable speed operation.


Existing system

4x Fixed speed pumps, IE2 motors
Regulating valve operation


New system

NBE pump range
RPI+T
Grundfos iSOLUTIONS Monitor
Grundfos MPC-E control panel
Temperature sensors
Constant temperature function

Solution & outcome

Our expertise in industrial cooling technologies, along with innovative system-ready products and built-in functionality, have provided a new level of reliability and system efficiency for Grundfos in Hungary. With intelligent algorithms for optimising cooling systems, we’ve achieved some remarkable results.

Easy operation

Grundfos pumps in combination with our intelligent built-in controls have
significantly improved the existing cooling tower pump system – moving
from unbalanced to optimised and reliable operations.

Full control

Grundfos pumps in combination with our intelligent built-in controls have significantly improved the existing cooling tower pump system. With Grundfos iSOLUTIONS, the system now has a variable flow, enabling maximum savings and improved uptime.

Maximized reliability

Cooling tower operation is an important factor in any industry requiring maximum reliability. Our system-ready products have revised the system design to raise performance and reliability beyond the original specifications.

Other related cases

Read related stories from customers who have also benefited from a Grundfos solution. 

Related applications

Find applications from Grundfos related to this subject.

Related products

Find products from Grundfos related to this subject.