Article

It’s time to work smart

The new Digital NEXT hot water recirculation pumps are innovative and connected solutions that help you work smarter by offering easier installation and troubleshooting.

 

A fully connected solution makes installation flexible and intuitive

The new ALPHA HWR and ALPHA COMFORT SYSTEM offers components that communicates digitally, eliminating waste time of finding the right pump setting, locating malfunctions and much more.

With the ALPHA HWR you get the pump, timer and temperature sensor built into one solution, while ALPHA COMFORT SYSTEM combines the pump and the timer.

The built-in Bluetooth timer enables you to find and set the optimal parameters with the Grundfos GO app, ensuring the pump is only running when hot water is used.

Meanwhile the built-in temperature sensor in HWR ALPHA removes the need for a tedious installation of an aquastat. Instead, you can just install the pump, hit AUTOADAPT and walk away.

The digitally connected parts also make troubleshooting much easier. Connect to the pump with the Grundfos GO app for historical data on flow, head, on-cycles, and temperatures to identify recirculation system errors quickly.

Experience the new Grundfos domestic hot water recirculation range

ALPHA HWR 

The new Grundfos ALPHA HWR is an innovative and digitally connected pump for domestic hot water recirculation systems that allows for comfort and water-saving benefits in homes with a dedicated return line.

ALPHA COMFORT SYSTEM 

Designed for homes without a dedicated return line, the new, digitally-connected Grundfos ALPHA COMFORT SYSTEM offers fully digital components that allow for instant hot water, comfort, and water-saving benefits.

Be ready for whatever comes next

Sign up for our newsletter to stay up-to-date on Digital NEXT news and announcements. We’ll keep you in the loop of all our digital developments so you can be ready for what comes next.