Article
IE5 motors with integrated VFDs deliver energy efficient commercial buildings
The revolution in commercial HVAC energy optimization
Energy efficiency in commercial buildings is more critical than ever. Energy costs are rising, new environmental regulations are being implemented, and HVAC energy efficiency requirements are increasing.
At Grundfos, we want to help our customers keep up. Here’s how we can support you with sustainable HVAC solutions—like our smart pumps that use the MLE range of ultra-premium IE5 energy efficient motors with integrated VFDs (variable frequency drives).
Smart pumps help elevate energy efficiency
Smart pumps use real-time data on parameters like water flow and system pressure to measure system requirements. With an IE5-rated motor, you get the highest level of energy efficiency to reduce energy loss, while the integrated VFD makes it possible to adjust and control speed and flow more automatically for optimized system performance. Together, this all-in-one solution delivers energy-efficient heating, cooling, and the supply and treatment of water in commercial buildings.
Seamless integration with building management systems also gives you the ability to constantly monitor the setup, as well as full access to data that can be used to identify potential areas where energy can be saved, optimizing overall performance, and further improving efficiency.
Get ultra-premium energy efficiency with IE5 motors
Electric motors account for around 50% of the global electricity consumption1—and, as a result, they emit a significant amount of CO2. So, how can we reduce energy consumption in commercial buildings by looking at motors? To take on this challenge in commercial buildings, we have manufactured motors that are specifically designed to be used with our pumps—delivering hydraulic excellence.
Grundfos E-motors (MLE) not only maximize energy efficiency but also minimize operational costs in HVAC and water systems. Rated IE5 in the efficiency class of motors, the MLE is one of the market’s most energy-efficient motors.
IE3 vs IE5: A side-by-side comparison
The IE5 rating represents the highest standard of energy efficiency in motors. That means the MLE IE5 motor can significantly reduce energy consumption compared to an industry-standard IE3 motor.
While IE3 motors meet basic energy-efficiency standards, IE5 motors far exceed these, offering motor losses at least 30% lower2. This substantial increase in efficiency reduces the energy consumption by 10% with a typical pump load profile3 and can lead to significant cost savings over the motor’s operational lifetime, making it the ideal choice if you’re looking to make your building more energy efficient.
Energy and cost savings with optimized efficiency
IE5 motors are very useful in commercial HVAC and water systems, where their superior efficiency can deliver lower energy costs and reduced environmental impact. The motors are also particularly effective in applications that require a high degree of reliability and performance.
Additionally, the MLE IE5 motors are permanent magnet synchronous motors, specifically designed for operation with frequency converters, making them ideal for pump applications that require high part-load efficiency. Grundfos IE5 motors have already been implemented in commercial buildings worldwide, and upgrading from IE3 to IE5 is a simple, smart, long-term investment.
Enhancing energy efficiency in motors with integrated VFDs
VFDs play an important role when it comes to optimizing electric motor performance because they adjust motor speed based on real-time demand. This significantly lowers energy usage when full power isn’t necessary, enhancing efficiency and reducing operational costs. So, if you want energy-efficient HVAC and water systems, you want a VFD.
How does a variable frequency drive work?
VFDs are essential components of modern pumping systems, particularly in applications that demand precision performance. In commercial HVAC units and water systems, the cooling and heating hydronic circuits in buildings, they offer precision control over motor speed and torque, which is crucial for maintaining optimum flow rates and pressure levels, and ensuring quality HVAC solutions.
VFDs in HVAC and water systems are primarily used to improve energy efficiency, system reliability, and durability, to provide enhanced control over motor operations, and to extend the equipment’s lifespan by minimizing mechanical and electrical stresses on the motor.
The synergy between VFDs and IE5 motors
Integrating VFDs with IE5 MLE motors is, in many ways, the peak of motor control. By enabling precise speed adjustments, VFDs ensure that motors operate only at the required capacity, minimizing unnecessary energy usage and avoiding the stress of constant full-speed operation.
The VFDs and IE5 motors form a powerful combination that can adapt to fluctuating operational demands in commercial HVAC and water systems while maintaining maximum efficiency, setting a new standard in smart, energy-saving solutions.
Sources:
1. https://energy-efficient-products.ec.europa.eu/ecodesign-and-energy-label/product-list/electric-motors_en
2. https://www.grundfos.com/us/about-us/media/latest-news/grundfos-introduces-mle-motor-series-redefining-pump-technology
3. https://www.grundfos.com/us/about-us/media/latest-news/grundfos-introduces-mle-motor-series-redefining-pump-technology
Related products: Take a closer look at our smart pumps
Explore the full details, documentation, and specifications of Grundfos smart pumps.
The future of energy efficient HVAC systems
As energy efficiency continues to gain importance, we want to lead the way with innovative solutions that can help commercial buildings meet—and exceed—performance and sustainability targets. Here’s a look at what the future holds.
Regulations and green building standards
With evolving regulatory landscapes, the standards that govern energy efficiency in commercial buildings are expected to tighten, ushering in a new era of stringent requirements. We’re committed to continuously innovating pump technology and systems, focusing on sustainable HVAC solutions that benefit our customers and the planet. By enhancing the efficiency and longevity of our products, we make it possible to achieve and maintain high performance while navigating the challenges of an increasingly regulated world.
Integrating IoT in HVAC and water systems
It will become increasingly important to harness the power of IoT if we want to continue to push the boundaries within HVAC energy optimization. By integrating digital capabilities into our solutions, we enable real-time data collection and analysis to anticipate system needs, fine-tune energy consumption, and implement proactive maintenance. So we can ensure that HVAC and water systems operate at peak efficiency at all times.
Collaborations and advancements in technology and materials
We want to ensure that our products remain at the forefront of sustainable HVAC solutions. We collaborate with customers and partners to drive innovation, integrating the latest advancements in technologies and materials. And we develop new, high-quality materials and innovative design techniques for motors that are more energy efficient and durable—crucial improvements if we want to ensure long-term sustainability in commercial facility management.