6 questions Intermediate

ECADEMY test

16 - Monitoring and controls

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Intermediate

Which of the following is not a benefit of remote monitoring via data transmission devices?

Question 2 of 6 Intermediate

What do you need to control to achieve high efficiency in all types of irrigation?

Question 3 of 6 Intermediate

Fill in the blank with the correct option: Installing a VFD with a pivot ensures that the _______ at the sprinklers remain constant, thereby maintaining high irrigation uniformity.

Question 5 of 6 Intermediate

How much energy can you expect to save when installing a VFD with the main pivot?

Question 6 of 6 Intermediate

Which of the following is not an essential parameter to achieve high uniformity in sprinkler irrigation?

Question 6 of 6 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 16 - Monitoring and controls

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 16 - Monitoring and controls test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: Which of the following is not a benefit of remote monitoring via data transmission devices?
A: It helps to reduce energy consumption
Correct
Q: What do you need to control to achieve high efficiency in all types of irrigation?
A: Flow and pressure
Correct
Q: Fill in the blank with the correct option: Installing a VFD with a pivot ensures that the _______ at the sprinklers remain constant, thereby maintaining high irrigation uniformity.
A: Flow and pressure
Correct
Q: When a VFD is installed with a pump, what happens if the valve for one irrigation zone is closed and another is open?
A: A pressure sensor notifies the VFD to reduce the pressure, and thereby the speed of the pump.
Correct
Q: How much energy can you expect to save when installing a VFD with the main pivot?
A: Minimum 20%
Correct
Q: Which of the following is not an essential parameter to achieve high uniformity in sprinkler irrigation?
A: Water temperature