6 questions Intermediate

ECADEMY test

5 - High efficiency hydronic systems

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Intermediate

When using a hydronic system instead of an air-based system, how much extra floor space might the building owner get from space efficiency gains?

Question 4 of 6 Intermediate

How much energy is potentially saved when using a hydronic system instead of an air-based system?

Question 6 of 6 Intermediate

In a cooling system, a large body or surface with a lower temperature than the other surfaces in a room will…

Question 6 of 6 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 5 - High efficiency hydronic systems

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 5 - High efficiency hydronic systems test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: When using a hydronic system instead of an air-based system, how much extra floor space might the building owner get from space efficiency gains?
A: Can be as high as 5%, because of the significantly improved space performance
Correct
Q: What does the superior energy capacity of water mean?
A: Hydronic systems consume much less energy for energy transportation than forced air systems
Correct
Q: How much more power does a forced air system use for the distribution of air than a hydronic system?
A: As much as 10 times more power may be required by air-based systems
Correct
Q: How much energy is potentially saved when using a hydronic system instead of an air-based system?
A: Up to 35%
Correct
Q: What characterises forced-air systems for heating or cooling?
A: They depend on high air volumes for energy transport, often at high air velocities
Correct
Q: In a cooling system, a large body or surface with a lower temperature than the other surfaces in a room will…
A: …receive more radiation than it emits