6 questions Basic

ECADEMY test

6 - Groundbreaking vertical In-line pump (TPE3)

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Basic

The TPE3 has unique wireless technology that allows a number of pumps installed in parallel to connect directly to each other. How many pumps can be installed in parallel?

Question 2 of 6 Basic

How many external pressure sensors are needed in the pipe system when three TPE3s are installed?

Question 3 of 6 Basic

A traditional chilled water system is often constructed with primary and secondary loops with constant flow in the primary loop. Which alternative construction does Grundfos recommend?

Question 4 of 6 Basic

The TPE3’s flow limit function eliminates the need for what?

Question 6 of 6 Basic

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 6 - Groundbreaking vertical In-line pump (TPE3)

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 6 - Groundbreaking vertical In-line pump (TPE3) test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: The TPE3 has unique wireless technology that allows a number of pumps installed in parallel to connect directly to each other. How many pumps can be installed in parallel?
A: 4
Correct
Q: How many external pressure sensors are needed in the pipe system when three TPE3s are installed?
A: 0
Correct
Q: A traditional chilled water system is often constructed with primary and secondary loops with constant flow in the primary loop. Which alternative construction does Grundfos recommend?
A: We recommend a system with only a primary loop and variable flow
Correct
Q: The TPE3’s flow limit function eliminates the need for what?
A: Pump throttling valve
Correct
Q: What is possible due to the TPE3’s Delta T control mode?
A: The pump is operated based on the temperature difference between flow and return
Correct
Q: The TPE3’s integrated heat energy meter ensures that:
A: Energy consumption in HVAC systems is monitored more efficiently