News
Grundfos campaign puts SCALA2 in the spotlight
21-Mar-2018
Grundfos’ groundbreaking SCALA2 pressure booster pump has landed a starring role in the company’s 2018 Middle East Cold Water Campaign.
The popularity and flexibility of the new pump, which effectively offers a one-size-fits- ll solution for all domestic pressure boosting applications in homes up to three levels with up to 8 separate water outlets, has been recognized with top billing in the campaign, which is designed to show householders and plumbers how to maintain continuous supplies of water for their homes.
Claimed to be the best solution on the market to ensure ‘perfect domestic water pressure in all taps at all times’, Grundfos’ new SCALA2 pump was one of the most eagerly anticipated developments in domestic water delivery and has already proved a winner with many of the region’s top dealers, who have selected it as their key product for the 2018 season.
A technologically advanced solution that automatically responds to and compensates for changes in discharge pressure, the SCALA2 cleverly packs pump, motor, tank, sensor, drive and non-return valve into one compact unit. Simple ‘plug and pump’ operation means the unit is quick and easy to fit while a user-friendly control panel also allows homeowners to make simple manual adjustments, if needed.
The quietest pump of its type on the market, thanks to its advanced water-cooled motor, the new pump has built-in dry running protection and anti-cycling features to improve reliability and prevent breakdowns – plus low running costs, so offers an all- ound package of benefits to the homeowner.
To support dealers and push home the message to home owners and plumbers that reliable supplies of domestic cold water are no longer just a pipe-dream, Grundfos has developed a suite of POS items to promote its full range of domestic cold-water solutions, as well as a new in-store display highlighting the key features and benefits of the SCALA2 pump.