4 questions Basic

ECADEMY test

57 - Wastewater handling with the UNILIFT range

This course test contains 4 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 4 Basic

How is untreated wastewater including toilet discharge inside buildings with solids no larger than 50 mm defined in the module?

Question 2 of 4 Basic

What is the recommended upper limit for particle size when using semi-open impellers?

Question 4 of 4 Basic

What is the recommended free passage for municipal sewage applications?

Question 4 of 4 Basic

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 57 - Wastewater handling with the UNILIFT range

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 57 - Wastewater handling with the UNILIFT range test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: How is untreated wastewater including toilet discharge inside buildings with solids no larger than 50 mm defined in the module?
A: As blackwater
Correct
Q: What is the recommended upper limit for particle size when using semi-open impellers?
A: Up to 12 mm
Correct
Q: What is free passage and why is it important?
A: Free passage describes the particle or solids size that can pass freely through the pump hydraulics and is important to avoid clogging in the pump
Correct
Q: What is the recommended free passage for municipal sewage applications?
A: Minimum 80 mm