6 questions Intermediate

ECADEMY test

43 - The MAGNA1 Model C circulator pump

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 6 Intermediate

What do you call a feature where one pump acts as a redundant backup to the other?

Question 2 of 6 Intermediate

How do you connect the pump with Grundfos GO Remote?

Question 3 of 6 Intermediate

What is the maximum pressure level that MAGNA1 Model C can provide?

Question 4 of 6 Intermediate

What is the EEI level of a MAGNA1 Model C single pump?

Question 6 of 6 Intermediate

How many levels are there in each of the three pre-defined control functions?

Question 6 of 6 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 43 - The MAGNA1 Model C circulator pump

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 43 - The MAGNA1 Model C circulator pump test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: What do you call a feature where one pump acts as a redundant backup to the other?
A: Duty/standby mode
Correct
Q: How do you connect the pump with Grundfos GO Remote?
A: Via an infra-red connection
Correct
Q: What is the maximum pressure level that MAGNA1 Model C can provide?
A: 16 bar
Correct
Q: What is the EEI level of a MAGNA1 Model C single pump?
A: ­­Less than or equal to 0.20
Correct
Q: When is it the right option to choose a twin pump?
A: When downtime isn’t tolerated, even during system maintenance
Correct
Q: How many levels are there in each of the three pre-defined control functions?
A: Three