5 questions Intermediate

ECADEMY test

40 - SCALA2 water booster pump

This course test contains 5 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 5 of 5 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 40 - SCALA2 water booster pump

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 40 - SCALA2 water booster pump test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: What is the main purpose of the SCALA2?
A: To provide constant water pressure in all taps of a home
Correct
Q: Which of the below does NOT affect the water pressure in the taps
A: The water temperature in the water distribution system
Correct
Q: What makes SCALA2 able to offer a maximum sound pressure level of 44 dB(A) in typical use
A: A water-cooled, permanent magnet motor
Correct
Q: How do you check the water pressure after installing the SCALA2?
A: Turn on the shower. If the home has two or more showers, then check the one furthest from the SCALA2
Correct
Q: Is SCALA2 fit for outdoor installation?
A: Yes, but it must be protected against frost