Introduction to submersible pumps for domestic applications
Meet Grundfos’ range of 3” and 4” submersible pumps for domestic groundwater applications and learn the difference between the models.
00:03:50
Features and benefits of the SQ/SQE pump
Understand how a wide range of protection features makes the SQ/SQE pump a robust choice in under ground applications.
00:04:31
Pump sizing and installation in domestic groundwater applications
Learn the basics of sizing and installing submersible pumps for domestic groundwater extraction and why correct sizing is so important.
00:06:11
Case story: How a Grundfos SQ pump proved to be a perfect replacement pump
Find out how an American well driller company benefitted by replacing a conventional submersible pump with a Grundfos SQ submersible pump and learn about the applications in which an SQ/SQE pump is an ideal solution.
Learn about the built-in dry-running protection of the SQ/SQE and the many benefits it brings to both the installer and the homeowner.
00:03:40
SQ/SQE Protection features: Soft Start
Find out how the soft start feature of the SQ/SQE brings an improved alternative to conventional 4” submersible pumps, offering quicker installation and increased pump reliability.
00:04:06
SQ/SQE Protection features: Voltage Protection
Discover how an SQ/SQE adjusts its operation according to the actual supply voltage, providing the installer with fewer service visits and the homeowner with a long-lasting pump.
Test your knowledge
Answer a few questions to test what you've learned