We look forward to chatting with you about our solutions for dosing and disinfection, wash and clean, and pressure boosting applications. Read on to see what we have in store at the booth this year and save the details to your calendar. 

 

Tuesday, Jan 24, 2023
10am - 5pm

 

Wednesday, Jan 25, 2023
9am - 5pm

 

Thursday, Jan 26, 2023
9am - 3pm

 

 

BOOSTER SYSTEMS

The Grundfos Hydro MPC is an integrated packaged pumping system that offers an easier, less costly and more efficient alternative to field-built systems in pressure boosting applications. Pre-piped, pre-wired and pre-tested, this system includes pumps, motors, controls, VFDs and more for easier installation and commissioning, and unrivaled performance. Using intelligent controls and smaller pumps, the Hydro MPC harnesses the power of parallel pumping for greater flexibility, scalability and efficiency in ever-changing load conditions. This reduces energy consumption by more than 18% compared to other VFD pressure boosting systems, providing substantial cost savings in the long run.

INDUSTRY-LEADING FEATURES OF THE GRUNDFOS SMART DIGITAL DOSING RANGE

Learn about the features of the Grundfos SMART Digital Dosing Pump. The pump's built-in sensor and variable-speed stepper motor solves off-gassing chemical headaches, safety and reliability concerns, and energy and system costs.

SAFE FOODS BENEFITS FROM SMART DIGITAL DOSING TECHNOLOGY

Grundfos SMART Digital Dosing Pumps take your chemical feed applications to the next level by utilizing stepper motors and advanced, integral pump control modes. To solve the challenges faced by their customers while dosing peracetic acid, Safe Foods partnered with the team at Grundfos. Offering features such as AutoDeaeration, AutoFlowAdapt and a stepper motor that allowed for use of a 100% stroke length regardless of dosing rate, the Grundfos SMART Digital Dosing Pump delivers its users accurate, smooth and continuous chemical delivery every time.

THE EXPANDED HYDRO HP

Expanding the Grundfos Footprint to 500gpm & up to 725psi, the new Grundfos Hydro HP is a fully integrated high-pressure booster systems offering a more reliable and energy-efficient solution for clean and wash applications. The integrated VFD control offers consistent system pressure, whether the system is used to clean with one spray wand or do a full facility washdown, all without the need for a recirculation line. A low-flow jockey pump efficiently maintains system pressure to meet low-flow cleaning demands.  Additionally, with the easily serviced Grundfos Hydro HP, plants can expect to realize full ROI after the first few maintenance cycles.

REQUEST INFORMATION FROM GRUNDFOS

Would you like to contact a Grundfos distributor to ask a technical question or to request Grundfos information on selection and sizing?

 

 

EFFECTIVE SOLUTIONS TO MEET PROCESSING PLANT DEMANDS

At Grundfos, we understand the demanding environment of beef, poultry and pork processing plants. Managing a protein plant means optimizing processes, maximizing uptime, managing resources, and ensuring the safety of workers and products to meet government regulations.

In Grundfos, you gain more than a pump supplier, you gain a partner focused on solving the challenges of your operation and delivering higher efficiency and reliability than you thought possible.

CONTINUED ADVANCEMENTS FOR DECENTRALIZED WATER TREATMENT

Grundfos’ extensive product portfolio empowers industrial customers to move and treat water effectively across every type of industry.

Dedicated to innovation and a trendsetter in water technology, we
continuously advance our products and capabilities to meet the increasing need for connectivity, accuracy, and efficiency.