Grundfos has a diverse plumbing product portfolio to serve all pressure boosting, hot water, recirculation, and sump & sewage application needs. Our plumbing solutions are expertly engineered to deliver maximum simplicity, efficiency, and durability.
Explore recommended products below
Lifetime Alignment from Grundfos Saves You Money
Did you know that only 7% of measured machines fall within acceptable alignment tolerances, leaving 93% of machines experiencing problems caused by misalignment, including:
- Increased energy consumption: As little as a 1.25mm offset can cause an 8% increase in energy consumption.
- Premature seal and bearing failure: Even just a 0.05mm offset reduces the seal wear life by 90%.
That is why Grundfos has engineered pumps like this to include a Lifetime Alignment Guarantee which will save you money and time over the lifetime of equipment.
Want to get in touch?
For more info or to be contacted please fill out the form below:
Thank you for your request! We will get back to you as soon as possible.
Kind regards
Grundfos