News
Grundfos Introduces MLE Motor Series: Redefining Pump Technology
05-Jan-2024
Grundfos has unveiled its latest breakthrough: the MLE motor series! This innovative line of motors represents a significant leap forward in pump technology, boasting many features and advancements designed to meet the evolving needs of industries worldwide.
The Cutting-Edge Features: The MLE motor series is packed with cutting-edge features, including a power output of up to 30 horsepower (HP), an integrated Safe Torque Off (STO) function, Modbus RTU built-in as standard, Bluetooth connectivity for seamless communication with Grundfos GO, and an Ethernet port for effortless access to Cloud and Grundfos GO Link (only available on 20, 25 and 30HP models).
Safety and Convenience at the Forefront: Designed with customer safety and convenience in mind, the MLE motors come equipped with an integrated STO function. This feature minimizes the risk of exposure to high pressure or hazardous liquids in open systems, ensuring maximum safety for workers and the environment. Additionally, the motors offer a range of connectivity options, enabling seamless communication with Grundfos GO and easy access to Cloud and Grundfos GO Link via the Ethernet port.
Energy Efficiency and Environmental Consciousness: Not only are the MLE motors highly efficient, but they are also environmentally friendly. The variable speed drive allows users to adjust motor speed to match system demand, resulting in significant energy savings of up to 30% compared to Premium Efficient motors. This reduction in energy consumption translates to a reduced carbon footprint, making the motors an eco-conscious choice for customers.
Ease of Installation and Maintenance: In addition to their advanced safety and connectivity features, the MLE motors are easy to install and maintain. Their user-friendly interface allows for quick and simple adjustments, minimizing downtime and maximizing productivity.
Availability and Invitation: The new MLE motor series is available across all verticals, including Multistage, Immersible, Inline, and End-Suction pumps, and is ready for purchase now. Grundfos invites customers to experience the new generation of advanced motor technology, setting new benchmarks for safety, efficiency, and reliability in the industry.
With the introduction of the MLE motor series, Grundfos reaffirms its commitment to innovation and excellence in pump technology. By combining cutting-edge features with unparalleled safety, connectivity, and energy efficiency, Grundfos continues to lead the way in shaping the future of the pump industry.
Resource links:
MLE Brochure - Increase efficiency, safety, and connectivity