Article
Want to save energy and costs in your industrial water treatment systems?
Hard energy fact: Many pumps in industrial water treatment systems are set to run at full speed constantly. But most of the time this isn’t necessary and it can lead to massive energy waste.
Intelligent answer: Grundfos iSOLUTIONS and e-pumps that intelligently and automatically adjust to fluctuating flow and demand. That way you can improve accuracy and reliability, minimise downtime, and ensure constant pressure, even flow and safe operations.
With the right energy-efficient e-pumps and Grundfos iSOLUTIONS, you could potentially reduce energy use by up to 70%10 in industrial water treatment systems.
Intelligent solutions that can handle all water treatment requirements
Constant changes in water quality, flux rates and fouling make it challenging to control pump pressure and keep energy use in check in many industrial water treatment applications. At the same time, different industries all have strict requirements when it comes to water sources, including surface water, groundwater, seawater, tap water or even wastewater.
Water treatment systems need to be flexible enough to deal with changing water quality – and always ensure that water leaving the system is safe, compliant, and of the right quality. At the same time, increasing water scarcity means that industries need to become more efficient and sustainable with their water use.
Intelligent pump solutions from Grundfos automatically monitor operations and optimise systems in real time. This ensures controlled, accurate, reliable, energy-efficient industrial water treatment processes – whether treating aggressive media like seawater, producing ultrapure water, working with substance removal, disinfection or desalination, or any other water treatment process.