6 questions Basic

ECADEMY test

44 - Full control and balancing with the ALPHA3 connected circulator pump

This course test contains 6 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 5 of 6 Basic

Bluetooth connects ALPHA3 directly to a smartphone. Is it possible to extend the range of the two-way communication?

Question 6 of 6 Basic

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 44 - Full control and balancing with the ALPHA3 connected circulator pump

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 44 - Full control and balancing with the ALPHA3 connected circulator pump test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: Three of the control modes utilise AUTOADAPT. What does this do?
A: Automatically adjusts performance to actual head demand
Correct
Q: What is a first for the ALPHA3 small circulator?
A: The Bluetooth connection built into the pump
Correct
Q: The ALPHA3 is already a market-leader for energy efficiency – how does the Schedule mode in the GO Remote app improve this further?
A: Sets the pump to run in specific periods according to a daily schedule
Correct
Q: Is the Grundfos GO Remote app designed specifically for the ALPHA3?
A: No, this app is a proven solution for managing all Grundfos E-pumps
Correct
Q: Bluetooth connects ALPHA3 directly to a smartphone. Is it possible to extend the range of the two-way communication?
A: Yes, you can still use the ALPHA READER
Correct
Q: How do you reset the pump after a failure?
A: Either in the app or by pressing the power/flow button on the pump’s user interface