4 questions Intermediate

ECADEMY test

83 - SPE submersible pump

This course test contains 4 questions and can be retaken at any time.

You must answer all questions correctly to pass the test and complete the course.

Start test

Question 1 of 4 Intermediate

Under which conditions is it beneficial to use a permanent magnet motor?

Question 2 of 4 Intermediate

The rotor loses in the permanent magnet motor compared to an asynchronous motor are?

Question 3 of 4 Intermediate

By how much is the motor efficiency increased with a MS6000P permanent magnet motor compared to a standard asynchronous motor?

Question 4 of 4 Intermediate

Compared to the MS6000, the permanent magnet MS6000P can be used for media temperatures up to:

Question 4 of 4 Intermediate

Happy with your answers?

Submit your current answers and get the final test result.

Submit

Test results

Congratulations. You have passed the test and completed the 83 - SPE submersible pump

Achieved badges:

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Continue training Go to MyECADEMY

Sorry. You did not pass the 83 - SPE submersible pump test this time

How would you rate this course?

You are welcome to add your rating of this course. Remember that you have to be logged in before you take the test to be able to give your rating.

Correct
Q: Under which conditions is it beneficial to use a permanent magnet motor?
A: In applications where pumps operate many hours every day with a varying demand
Correct
Q: The rotor loses in the permanent magnet motor compared to an asynchronous motor are?
A: Close to zero
Correct
Q: By how much is the motor efficiency increased with a MS6000P permanent magnet motor compared to a standard asynchronous motor?
A: 10%
Correct
Q: Compared to the MS6000, the permanent magnet MS6000P can be used for media temperatures up to:
A: 60 C