When you need more pressure, SCALA2 is there to help

The SCALA2 is a fully integrated water booster pump that delivers perfect water pressure to all taps. It features a pump, motor, tank, sensor, drive and non-return valve in one compact unit that is installed quickly and easily. With its intelligent pump control, SCALA2 adjusts performance to any demand – and with its water-cooled motor, it offers one of the lowest noise levels in its class. The result is maximum comfort with minimum effort.

Perfect water pressure

Intelligent pump control adjusts operation automatically.  

SCALA2 is a compact, all-in-one solution for perfect installation in no time.

Water pressure booster pump with easy selection with one variant for all domestic boosting needs.

With a noise level of 47 dB(A) in typical use, SCALA2 is one of the quietest boosters in its class.

Easy installation with SCALA2

Do you want easy installation? Our pumps are designed for easy installation. For example, our SCALA2 has all the components necessary to ensure perfect water pressure and can be installed in 3 easy steps.

  1. Connect the pipes: Thanks to the adjustable inlet and outlet connections you can easily move +/-5° to enable quick installation. 
  2. Prime the pump: The large prime plug enables you to fill water quick and easy. 
  3. Plug the pump into the power outlet and the pump will start: At default the pump will deliver a water pressure of 3 bar, regardless of inlet pressure and the number of open taps. 

Are you in doubt if your installation is correct? Remember that you always can see our Quick Guide that comes together with the SCALA2 pump in the box. 

Watch the ‘How to install the SCALA2 water booster pump’ to learn more about easy installation.

Choose the best pump every time

Watch the film and learn how our pressure boosting quick selection guide makes it easy to choose the best pump for boosting tasks. Download the guide to start making your workday easier.

See how customers benefit from this product

When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.

Become an expert in just a few clicks

Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.

Click on a course below to start your training now.

Interested in improving your product knowledge?

Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.

Get answers to your questions about this product

We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.