|
Application |
|
Technical data |
|
> Unilift CC
Unilift CC is a submersible pump designed for pumping clean, non-aggressive water and slightly dirty (grey) wastewater. Unilift CC can pump down to 0.12" water level and can be used in permanent installations or as a portable pump. |
|
• Max. flow rate, Q: 62 GPM
• Max. head, H: 30.8 feet
• Liquid temp.: 32 °F to 104 °F
• Max. particle size: 0.39"
• Material: Composite
• Suction down to 0.12".
> See Flash Video (Flash plug-in required)
|
> Unilift KP
Unilift KP is a submersible pump designed
for pumping clean, non-aggressive
water
and slightly dirty (grey) wastewater
such as domestic effluents from septic and sludge treating systems. |
|
• Max. flow rate, Q: 65 GPM
• Max. head, H: 32 feet
• Liquid temp.: 32 °F to 122 °F
• Max. particle size: 0.39"
• Material: Stainless steel.
> See Flash Video (Flash plug-in required)
|
> Unilift AP12
Unilift AP12 is a submersible pump
designed for pumping clean, non-aggressive water and slightly dirty (grey) wastewater.
The pump can be used as a portable unit. |
|
• Max. flow rate, Q: 140 GPM
• Max. head, H: 52 feet
• Liquid temp.: 32 °F to 131 °F
• Max. particle size: 0.47"
• Material: Stainless steel. |
|
> Unilift AP35
Unilift AP35 is a submersible pump
designed for pumping dirty water, untreated
waste-water (excluding toilet discharge) and liquids containing fibres from light industry, laundries, etc. with
particles up to 1.38". |
|
• Max. flow rate, Q: 79 GPM
• Max. head, H: 39 feet
• Liquid temp.: 32 °F to 131 °F
• Max. particle size: 1.38"
• Material: Stainless steel. |
> Unilift AP35B
Unilift AP35B is a submersible pump
designed for pumping effluents
(excluding
toilet discharge). The pump is suitable
for installation on auto coupling; this
allows
easy access to the pump for
maintenance
and other purposes. |
|
• Max. flow rate, Q: 92 GPM
• Max. head, H: 43 feet
• Liquid temp.: 32 °F to 104 °F
• Max. particle size: 1.38"
• Material: Stainless steel |
|
> Unilift AP50
Unilift AP50 is a submersible pump
designed for pumping dirty water,
untreated waste-water and liquids containing fibres from light industry, laundries, etc. with particles up to 1.97". |
|
• Max. flow rate, Q: 140 GPM
• Max. head, H: 41 feet
• Liquid temp.: 32 °F to 131 °F
• Max. particle size: 1.97"
• Material: Stainless steel. |
> Unilift AP50B
Unilift AP50B is a submersible pump
designed for pumping effluents. The
pump is suitable for installation on auto-coupling
allowing easy access to the pump
for maintenance and other purposes. |
|
• Max. flow rate, Q: 136 GPM
• Max. head, H: 49 feet
• Liquid temp.: 32 °F to 104 °F
• Max. particle size: 1.97"
• Material: Stainless steel |